Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
RP Technik
Description
AMD series
Bill of material
AMD009ML
ARTNR
Item number
AMD009ML
LODLEVEL
LOD Level
ROT
Arrow rotation
LT
Luminaire type
Exit sign light
L
Length
80 mm
W
Width
241 mm
H
Height
186.2 mm
MT
Mounting type
Ceiling mountig
RD
Recognition distance
22 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
40
PC
Protection class
2
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处