Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
AMR series
Bill of material
AMR009ML
ARTNR
Item number
AMR009ML
LODLEVEL
LOD Level
ROT
Arrow rotation
LT
Luminaire type
Exit sign light
L
Length
50 mm
W
Width
241 mm
H
Height
151 mm
MT
Mounting type
Wall installation
RD
Recognition distance
22 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
40
PC
Protection class
2
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices