Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RP Technik
Description
KBU series
Bill of material
KBU029ML DECKE
ARTNR
Item number
BEZ
Bezecihnung
LED exit sign / emergency light according to DIN EN 60598-1, EN 60598-2-22, EN 7010 and DIN EN 1838. Cuboid plastic housing design reduced on the lamps substance. Modular design and universal mounting for use as emergency luminaire with and without the application of pictograms. The modular system allows the luminaire to be converted to an exit sign luminaire at any time without dismantling or tools. Panes for mounting pictographs have to be ordered seperately.
LEUCHTENTYP
Luminaire type
Emergency and safety lighting
LAENGE
Length
50 mm
BREITE
Width
326 mm
HOEHE
Height
50 mm
MONTAGEART
Mounting type
Universal
LEUCHTMITTEL
Illuminant
LED
GM
Housing material
Polycarbonate
VERSORGUNG
Supply
Central battery
EGSAC
Input voltage AC
230 V
EGSDC
Input voltage DC
216 V
SIP
IP protection
64
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices