Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
KMU series
Bill of material
KMU013
ARTNR
Item number
KMU013
BEZ
Description
Slim convex polycarbonate luminaire for universal mounting and for the marking of escape and rescue routes acc. to DIN EN 60598-1, DIN EN 605982-22 and DIN EN 1838 for single or double sided labeling.LED technology white High-Power SMD LED.
LEUCHTENTYP
Luminaire type
Emergencylighting
LAENGE
Length
34 mm
BREITE
Width
250 mm
HOEHE
Height
174 mm
MONTAGEART
Mounting type
Universal
LEUCHTMITTEL
Illuminant
LED
GM
Housing material
Polycarbonate
VERSORGUNG
Supply
Single battery
EGSAC
Input voltage AC
230 V
EGSDC
Input voltage DC
0 V
SCHUTZART
IP protection
43
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices