Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
KSC series
Bill of material
KSC013WL
ARTNR
Item number
KSC013WL
BEZ
Description
Innovative high-grade LED exit sign and emergency luminare for universal mounting. This luminaire using only 3 parts has a simple installation. Applicable for maintained or non-maintained operation mode. The tolless change and variable use of the pictograms provide planning security on site. Universal pictogram set (left, right, up, down) included. The KSC luminaire is also designed for illumination offire fighting and first aid facilities. The equipment of the first aid facilities is lighted by at least 5 lux according to EN 1838.Signs according to EN 60598-1, EN 60598-2-22 and EN 1838 norms.
LEUCHTENTYP
Luminaire type
Emergencylighting
LAENGE
Length
34 mm
BREITE
Width
250 mm
HOEHE
Height
174 mm
MONTAGEART
Mounting type
Universal
LEUCHTMITTEL
Illuminant
LED
GM
Housing material
Polycarbonate
VERSORGUNG
Supply
Single battery
EGSAC
Input voltage AC
230 V
EGSDC
Input voltage DC
0 V
SCHUTZART
IP protection
54
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices