Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
QCW series
Bill of material
QCW009ML
ARTNR
Item number
QCW009ML
LODLEVEL
LOD Level
LT
Luminaire type
Safety light
L
Length
0.0 mm
W
Width
0 mm
H
Height
0.0 mm
MT
Mounting type
Universal
RD
Recognition distance
0 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
0 V
IVDC
Input voltage DC
216 V
IPP
IP protection
54
PC
Protection class
1
UMGEBUNGSTEMP
Ambient temperature
-5 / 40 °C
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices